For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XEWOR 45 - Adjustable direction screw-in fitting, angle 45°
Bill of material
XEWOR 45 NW 16 HL
DES
Identifier
XEWOR 45 NW 16 HL
SER
Series
Light
PRES
Pressure
PN 250 bar
OD
Pipe diameter OD
18 mm
G1
Thread G1
G 1/2" -14
G2
Thread G2
M 26 x 1.5
I
Length I
13 mm
L4
Length L4
17 mm
L5
Length L5
32 mm
L7
Length L7
24.5 mm
SW
Width across flats SW
27 mm
S1
Width across flats S1
27 mm
OR
O-ring OR
17.86 x 2.62
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.